The Cool Boot® Raised Floor Air Sealing Grommet is designed for hot aisle/cold aisle environments in a data center where cables pass through a cutout in the raised floor. The grommet reduces bypass airflow improving the cooling of network equipment and prevents debris from falling below the raised floor. The raised floor air sealing grommet is 4 inches L x 12 inches W (101.6mm x 304.8mm).
Product Type | Raised Floor Grommet |
Material | Polycarbonate/Fabric |
Overall Width (In.) | 12 |
Overall Width (mm) | 304.8 |
Overall Depth (In.) | 0.6 |
Overall Depth (mm) | 15.2 |
Overall Height (mm) | 101.6 |
Overall Height (In.) | 4 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Color | Navy Blue |
Sub Brand | Cool Boot® |
Standards Met | RoHS Compliant per European Directive 2002/95/EC on the Restriction of Hazardous Substances; UL94 Standard, V-0; FAR 25.853 |
Accessory Type | Raised Floor Air Sealing Grommet |
UPC | 07498310821 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4164 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 4.1637 |
Specification Sheets | Cool Boot® Raised Floor Air Sealing Grommet: WASP42--WW-ENG | English | |
Videos | Thermal Management - Video 16:9 | English | |
Part Drawings | Raised Floor Air Sealing Grommet: RFG12X4(Y) - GB3405VI-A-RV 04B | English | |
Installation Documents | Raised Floor Air Sealing Grommet | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |