RFG12X8SM

Raised Floor Grommet

Overall size of 12" x 8" allows for 10.2" x 6.2" capacity.

Specifications

Note

Call Customer Service for Pricing, Availability, etc.

Color

Navy Blue

Length (In.)

8.00

Length (mm)

203.2

Width (In.)

8

Width (mm)

203.2

Max. Bundle Diameter (In.)

10.2 x 6.2

Max. Bundle Diameter (mm)

259.1 x 157.4

Material

Polycarbonate/Fabric

Cable Capacity - Cat 5e (.187)

1120

Cable Capacity - Cat 6 (.250)

626

Cable Capacity - 6A (.289/.298)

469

Mounting Method

#10 (M5) Screw

Height (In.)

12

Height (mm)

304.8

RoHS Compliancy Status

Compliant replaces

Min. Order Qty.

1

Packaging Details

UPC

07498300885

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3345

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

3.3446

Resources

Part Drawings

Cool Boot RFG Surface Mount Part Drawing - Rfg12x8sm

US English

Specification Sheets

Cool Boot® Raised Floor Air Sealing Grommet: WASP42--WW-ENG

US English

Press Releases

NEW Cool Boot Grommet Conserves Energy in the Data Center

US English

White Papers

Improving Data Center Cooling Efficiency: WP-04

US English

Flyers

Cool Boot Raised Floor Air Sealing Grommet - SA-WAFL07

US English

Installation Documents

Cool Boot RFG Surface Mount Installation Instructions - Rfgsm-inst

US English

Application Guides

Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG

US English

Related Products