obsolete

RFG6X8SM

Raised Floor Grommet

Overall size of 6" x 8" allows for 4.2" x 6.2" capacity.

Specifications

Note

Call Customer Service for Pricing, Availability, etc.

Color

Navy Blue

Length (In.)

8.00

Length (mm)

203.2

Width (In.)

8

Width (mm)

203.2

Max. Bundle Diameter (In.)

4.2 x 6.2

Max. Bundle Diameter (mm)

106.7 x 157.4

Material

Polycarbonate/Fabric

Cable Capacity - Cat 5e (.187)

452

Cable Capacity - Cat 6 (.250)

253

Cable Capacity - 6A (.289/.298)

189

CE Compliant

No

Height (In.)

6

Height (mm)

152.4

Mounting Method

#10 (M5) Screw

RoHS Compliancy Status

Not Sold In Europe

Min. Order Qty.

1

Packaging Details

UPC

07498300882

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1284

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.2840

Related Products