BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

2RU tool-less blanking panel, round hole 19" (483mm) width for tapped rails

Specifications

Compatible Rack System Width (In.) 19
Material ABS
Overall Width (In.) 19
Overall Width (mm) 483
Overall Depth (In.) 2
Overall Depth (mm) 51
Overall Height (In.) 3.47
Overall Height (mm) 88
Color Black
Standards Met CEA 310-E Compliant
Accessory Type Tool-less Blanking Panels
Load Capacity Lbs.
Application Racks and cabinets
Number of Rack Spaces 2
Style Round Hole

Packaging Detail

UPC 07498332298
Std. Pkg. Qty. 5
Std. Pkg. Volume (cf) 0.2979
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Line Cards NetKey Line Card - ASEAN English
Product Bulletins Space Saving Cable Management Rack Systems English
Part Drawings Part Drawings - PDF - GB3634DI A RV 08A English
Flyers Blanking Solutions: WW-WAFL08 English
Brochures Net-Access Data Center Cabinet English
Specification Sheets Tool-Less Blanking Panels: WASP39--WW-ENG English
Line Cards NetKey™ Cabling System KOR Korean
Application Guides Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG English