TLBP2R-V10

Rack Accessory

2RU tool-less blanking panel, round hole 19" (483mm) width for tapped rails.

Specifications

Compatible Rack System Width (In.)

19

Compatible Rack System Width (mm)

NA

Maximum Number of Rack Units

NA

Material

ABS

Minimum Number of Rack Units

NA

Overall Width (In.)

19

Overall Width (mm)

483

Overall Depth (In.)

2

Overall Depth (mm)

51

Overall Height (In.)

3.47

Overall Height (mm)

88

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Color

White

Standards Met

CEA 310-E Compliant

Accessory Type

Tool-less Blanking Panels

Application

Racks and cabinets

Mounting Holes

Round/Threaded

Number of Rack Spaces

2

Part Features

Non-metallic material with snap-in feature, sealing vanes tween rack units to prevent bypass air to improve energy efficiency.

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498313979

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.2979

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG

US English

Specification Sheets

Tool-Less Blanking Panels: WASP39--WW-ENG

US English

Part Drawings

Tool-less 2 RU Blanking Panel for Round Holes

US English

Related Products