TLBP2S-V10

Rack Accessory

2RU tool-less blanking panel, square hole 19" (483mm) width for 3/8" cage nut holes (may be used with or without cage nuts installed).

Specifications

Accessory Type

Tool-less Blanking Panels

Application

Racks and cabinets

CE Compliant

NA

Color

White

Depth (In.)

2

Depth (mm)

51

Height (In.)

3.47

Height (mm)

88

Material

ABS

Part Features

Non-metallic material with snap-in feature, sealing vanes tween rack units to prevent bypass air to improve energy efficiency.

Rack System Width (In.)

19

Standards

CEA 310-E Compliant

Width (In.)

19

Width (mm)

483

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498313941

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.2979

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Tool-less 2 RU Blanking Panel for Square Holes

US English

Application Guides

Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG

US English

Specification Sheets

Tool-Less Blanking Panels: WASP39--WW-ENG

US English

Related Products