C2CAC06ABWPAB1

Cold Aisle Containment

For cold aisle containment systems using row base cooling equipment. Dimensions: 1950mm H x 600mm W. Color: Black

Specifications

Width (In.)

23.3 - 23.5

Width (mm)

600

Height (In.)

0 - 8.9

Height (mm)

1950

Material

Steel

Color

Black

Depth (mm)

2070

Part Features

300mm, 400mm and 600mm Row Base Cooling Blanking Panels

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498392182

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.4427

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Net-Contain™ Sliding Door Low Profile Cold Aisle Containment System for N-Type and S-Type Cabinets: RKSP107--WW-ENG

US English

Technology Briefs

Benefits of Cold Aisle Containment During Cooling Failure: RKTB01--WW-ENG

US English

Installation Documents

Net-Contain Row Base Cooler Blanking Panels: CM640A

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Application Guides

Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG

US English

Specification Sheets

Net-Contain™ Passive Hot Aisle Containment System for N-Type and S-Type Cabinets: RKSP135--WW-ENG

US English

Part Drawings

600mm Blanking Wall Panel Adapter - C2CAC06ABWPAB1

US English

Part Drawings

600mm Blanking Wall Panel Adapter - C2CAC06ABWPAB1

US English

Part Drawings

Row Base Cooler Wall Panel: 12V359AK

US English

Related Products