The Net-Contain™ Cold Aisle Containment Integral Roof, for use with cold aisle containment systems to manage temperatures in the data center. The roof panel is used with 800mm wide Net-Access™ Cabinets with 4-foot (1200mm) aisle width, and is white.
Aisle type | Cold Aisle |
Product Type | Integral Roof |
Material | Steel/Plastic |
Sub Brand | Net-Access™ |
Overall Width (In.) | 31.49 |
Overall Width (mm) | 800 |
Overall Height (In.) | 1.5 |
Overall Height (mm) | 38 |
Color | White |
Standards Met | RoHS Compliant |
UPC | 07498366101 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.4015 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |