C2CAC08F08WPB1

Cold Aisle Containment

Net-Contain™ Integral Roof Wall Panel for 800mm W Net-Access™ Cabinets. Color: Black

Specifications

Width (In.)

31.5

Width (mm)

800

Height (In.)

1.5

Height (mm)

38.0

Material

Steel/Plastic

Color

Black

Part Features

600mm, 700mm, and 800mm wall panel for the roofing sections available

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498388471

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4293

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technology Briefs

Benefits of Cold Aisle Containment During Cooling Failure: RKTB01--WW-ENG

US English

Part Drawings

Net-Contain Wall Panel for N and S Type Cabinets: 12V292DR

US English

Part Drawings

C2CAC08F08WPB1: 12V292BH-04A

US English

Part Drawings

C2CAC08F08WPB1: 12V292BH-04A

US English

Installation Documents

4 ft and 6 ft Cold Aisle Containment System for N-Type and S-Type Cabinets (CM596B)

US English

Specification Sheets

Net-Contain™ Sliding Door Low Profile Cold Aisle Containment System for N-Type and S-Type Cabinets: RKSP107--WW-ENG

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Application Guides

Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG

US English

Installation Documents

6 Foot/1800mm Aisle Width Net-Contain Aisle Containment for N and S Type Cabinets

US English

Specification Sheets

Net-Contain™ Passive Hot Aisle Containment System for N-Type and S-Type Cabinets: RKSP135--WW-ENG

US English

Related Products