900mm Aisle width End of Row Cap - compatible with 51RU CAC system, BL
Product Type | End of Row Cap |
Material | Steel/Polycarbonate |
Sub Brand | Net-Contain™ |
Overall Width (In.) | 38.3 |
Overall Width (mm) | 972 |
Overall Height (In.) | 98.8 |
Overall Height (mm) | 2510 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 61305600146 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 10.6250 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | End Of Row Cap Family | English | |
Part Drawings | End Of Row Cap Family 3CP1 | English | |
Part Drawings | End Of Row Cap Family 3CP1 | English | |
Installation Documents | Cabinet Supportet End of Row Cap - V000029HI | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English |