C2CEOR04CP1W1

End of Row Cap

1200mm Aisle width End of Row Cap - compatible with 51RU CAC system, WH

Specifications

Material

Steel/Polycarbonate

Overall Width (In.)

50

Overall Width (mm)

272

Overall Height (In.)

98.8

Overall Height (mm)

2510

Color

White

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305600301

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

10.6250

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

End Of Row Cap Family

US English

Installation Documents

Cabinet Supportet End of Row Cap - V000029HI

US English

Application Guides

Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG

US English

Part Drawings

END OF ROW CAP FAILY DXF 4CP1

US English

Part Drawings

END OF ROW CAP FAILY DWG 4CP1

US English

Related Products