1200mm Aisle width End of Row Cap - compatible with 42RU CAC system, WH
Product Type | End of Row Cap |
Material | Steel/Polycarbonate |
Sub Brand | Net-Contain™ |
Overall Width (In.) | 50 |
Overall Width (mm) | 1272 |
Overall Height (In.) | 83.1 |
Overall Height (mm) | 2110 |
Color | White |
Standards Met | RoHS Compliant |
UPC | 61305600290 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 11.9444 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | End Of Row Cap Family | English | |
Part Drawings | END OF ROW CAP FAILY DWG 4CP2 | English | |
Part Drawings | END OF ROW CAP FAILY DXF 4CP2 | English | |
Installation Documents | Cabinet Supportet End of Row Cap - V000029HI | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English |