The Net-Contain™ End of Row Cap is used with cabinet supported containment systems to manage temperatures in the data center. The end of row cap is 1200mm wide, is compatible with 48RU cold aisle containment systems, and is black.
Aisle type | Hot Aisle / Cold Aisle |
Product Type | End of Row Cap |
Material | Steel/Polycarbonate |
Sub Brand | Net-Contain™ |
Overall Length (In.) | 1.54 |
Overall Length (mm) | 39 |
Overall Width (In.) | 50 |
Overall Width (mm) | 1.272 |
Overall Height (In.) | 93.5 |
Overall Height (mm) | 2.376 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 61305600143 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 11.9444 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | End Of Row Cap Family | English | |
Part Drawings | END OF ROW CAP FAILY DWG 4CP8 | English | |
Part Drawings | END OF ROW CAP FAILY DXF 4CP8 | English | |
Installation Documents | Cabinet Supportet End of Row Cap - V000029HI | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English |