globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The Net-Contain™ Adjustable Vertical Wall is used with hot aisle containment systems to manage temperatures in the data center. The wall height adjusts from 16 inches to 26 inches for use in 600mm wide cabinets, and is black.

Specifications

Aisle type Hot Aisle
Product Type Adjustable Vertical Wall
Material Steel/Polycarbonate
Sub Brand Net-Contain™
Overall Length (In.) 1
Overall Length (mm) 26
Overall Width (In.) 23.3
Overall Width (mm) 591
Overall Height (In.) 26
Overall Height (mm) 660
Color Black
Standards Met RoHS Compliant

Packaging Detail

UPC 07498361616
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 3.6829
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Product Bulletins Net-Contain™ Universal Aisle Containment System: RKCB33--SA-ENG English
Specification Sheets Net-Contain™ Universal Aisle Containment System: RKSP141--WW-ENG English
Specification Sheets Net-Contain™ Universal Single Row Aisle Containment System: RKSP161--WW-ENG English
Specification Sheets Net-Contain™ Sliding Door Low Profile Cold Aisle Containment System for N-Type and S-Type Cabinets English
Specification Sheets Net-Contain™ Passive Hot Aisle Containment System for N-Type and S-Type Cabinets English
Videos Panduit Net-Contain Cold and Hot Aisle Containment Systems English
Videos Universal Aisle Containment English
Videos Net-Contain Universal Aisle Containment Installation Video English
Part Drawings Net-Contain Hot Aisle Containment Above Cabinet Wall for N-Type or S-Type Cabinets English
Part Drawings Net-Contain Hot Aisle Containment Above Cabinet Wall for N-Type or S-Type Cabinets English
Part Drawings Net-Contain Hot Aisle Containment Above Cabinet Wall for N-Type or S-Type Cabinets English
Part Drawings Universal Single Row Containment for Roofing English
Part Drawings Universal Single Row Containment for Vertical Walls English
Part Drawings Universal Aisle Containment With Vertical Wall Part Drawing 15V530AE-DC Rev01B English
Installation Documents Net-Contain Universal Single Row Containment System - USRC - V000029GR-Rev.02 English
Installation Documents Net-Contan Universal Aisle Containment V00029JB English
Installation Documents 4 Foot/ 1200mm Aisle Width Net-Contain Aisle Containment for N-Type and S-Type Cabinets English
Installation Documents 3 Foot/ 1000mm Aisle Width Net-Contain Aisle Containment for N-Type and S-Type Cabinets English
Installation Documents Contención de Pasillo Universal Net-Contain Instrucciones de Instalación V00029JB Spanish (Español)
Installation Documents Sistema de Contención Universal de una Fila Net-Contain y Sistema de Contención Universal de Pasillo de 900mm de ancho V00029GR Spanish (Español)
Application Guides Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG English
Brochures Net-Access™ Data Center Cabinet and Net-Containment Systems English
Case Studies Vatican Apostolic Library: CPCS60-SA--ENG English
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}