Net-Contain™ Hot Aisle Containment Adjustable Vertical Wall (26" - 38") for 800mm width cabinets.
Aisle type | Hot Aisle |
Product Type | Adjustable Vertical Wall |
Material | Steel/Polycarbonate |
Sub Brand | Net-Contain™ |
Overall Width (In.) | 31.1 |
Overall Width (mm) | 791 |
Overall Height (In.) | 38 |
Overall Height (mm) | 965 |
Color | Gray |
Standards Met | RoHS Compliant |
UPC | 07498361681 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 5.4815 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |