The Net-Contain™ Adjustable End of Row Vertical Wall is used with hot aisle containment systems to manage temperatures in the data center. The wall height adjusts from 16 inches to 26 inches for use in 1200mm aisles, and is white.
Aisle type | Hot Aisle |
Product Type | Adjustable End-of-Row Vertical Wall |
Material | Steel/Polycarbonate |
Sub Brand | Net-Contain™ |
Overall Length (In.) | 2.2 |
Overall Length (mm) | 55 |
Overall Width (In.) | 53.6 |
Overall Width (mm) | 1.361 |
Overall Height (In.) | 26 |
Overall Height (mm) | 660 |
Color | White |
Standards Met | RoHS Compliant |
UPC | 07498369439 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.9461 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |