Net-Contain™ Hot Aisle Containment Adjustable End of Row Vertical Wall (26" - 38") for 900mm/1000mm/1200mm aisle widths.
Aisle type | Universal Aisle |
Product Type | Adjustable End-of-Row Vertical Wall |
Material | Steel/Polycarbonate |
Sub Brand | Net-Contain™ |
Overall Width (In.) | 39.37 |
Overall Width (mm) | 1000 |
Overall Height (In.) | 38 |
Overall Height (mm) | 965 |
Color | Gray |
Standards Met | RoHS Compliant |
UPC | 07498361183 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.9461 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |