Net-Contain™ Hot Aisle Containment Adjustable End of Row Vertical Wall (38" - 66") for 900mm/1000mm/1200mm aisle widths.
Aisle type | Universal Aisle |
Product Type | Adjustable End-of-Row Vertical Wall |
Material | Steel/Polycarbonate |
Sub Brand | Net-Contain™ |
Overall Width (In.) | 47.55 |
Overall Width (mm) | 1208 |
Overall Height (In.) | 66 |
Overall Height (mm) | 1676 |
Color | Gray |
Standards Met | RoHS Compliant |
UPC | 07498361186 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 7.5806 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |