The Net-Contain™ Sliding Door Frame Adapter works with cabinet-supported cold aisle and hot aisle containment systems to manage temperatures in the data center. The adapter is used for a 4-foot (1200mm) aisle, works with cabinets that are 42 or 45 RU tall, and is white.
Aisle type | Hot Aisle / Cold Aisle |
Product Type | Cabinet Door Frame Adapter |
Material | Steel |
Sub Brand | Net-Contain™ |
Overall Length (In.) | 2.63 |
Overall Length (mm) | 66.8 |
Overall Width (In.) | 78.3 |
Overall Width (mm) | 1988.8 |
Overall Height (In.) | 91.17 |
Overall Height (mm) | 2315.9 |
Color | White |
Standards Met | RoHS Compliant |
UPC | 61305617269 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 10.6250 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Contain™ Sliding Door Low Profile Cold Aisle Containment System for N-Type and S-Type Cabinets | English | |
Specification Sheets | Net-Contain™ Passive Hot Aisle Containment System for N-Type and S-Type Cabinets | English | |
Part Drawings | 1200 HAC/CAC Door Adapter 42/45: 15V530FC-DC | English | |
Installation Documents | 4 Foot/ 1200mm Aisle Width Net-Contain Aisle Containment for N-Type and S-Type Cabinets | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English |