C2SDT8W06DAW1

Aisle Containment

Net-Contain™ Cabinet Supported Cold Aisle Containment Door Adapter for 6 ft. (1800mm) Aisle, 42/45 RU tall. Color: White

Specifications

Color

White

Depth (In.)

3.44

Depth (mm)

87.4

Height (In.)

84.17 - 91.17

Height (mm)

2138.0 - 2315.9

Material

Steel

Width (In.)

84.82

Width (mm)

2154.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305617270

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

10.6250

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

1800 CAC Door Adapter 42/45: 15V530FE-DC

US English

Specification Sheets

Net-Contain™ Sliding Door Low Profile Cold Aisle Containment System for N-Type and S-Type Cabinets: RKSP107--WW-ENG

US English

Specification Sheets

Net-Contain™ Passive Hot Aisle Containment System for N-Type and S-Type Cabinets: RKSP135--WW-ENG

US English

Installation Documents

6 Foot/1800mm Aisle Width Net-Contain Aisle Containment for N and S Type Cabinets

US English

Application Guides

Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG

US English

Related Products