Net-Contain™ Cabinet Supported Cold Aisle Containment Door Adapter for 6 ft. (1800mm) Aisle, 48/51 RU tall. Color: Black
Aisle type | Cold Aisle |
Product Type | Sliding Door Frame Adapter |
Material | Steel |
Sub Brand | Net-Contain™ |
Overall Width (In.) | 84.86 |
Overall Width (mm) | 2155.4 |
Overall Height (In.) | 101.67 |
Overall Height (mm) | 2582.5 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 61305617198 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 10.6250 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Contain™ Sliding Door Low Profile Cold Aisle Containment System for N-Type and S-Type Cabinets | English | |
Specification Sheets | Net-Contain™ Passive Hot Aisle Containment System for N-Type and S-Type Cabinets | English | |
Part Drawings | 1800 CAC Door Adapter 48/51: 15V530FF-DC | English | |
Installation Documents | 6 Foot/1800mm Aisle Width Net-Contain Aisle Containment for N and S Type Cabinets | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English |