C2SDT9W06DAW1

Aisle Containment

Net-Contain™ Cabinet Supported Cold Aisle Containment Door Adapter for 6 ft. (1800mm) Aisle, 48/51 RU tall. Color: White

Specifications

Material

Steel

Overall Width (In.)

84.86

Overall Width (mm)

2155.4

Overall Height (In.)

101.67

Overall Height (mm)

2582.5

Color

White

Overall Depth (In.)

3.44

Overall Depth (mm)

87.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305617273

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

10.6250

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

1800 CAC Door Adapter 48/51: 15V530FF-DC

US English

Specification Sheets

Net-Contain™ Passive Hot Aisle Containment System for N-Type and S-Type Cabinets: RKSP135--WW-ENG

US English

Specification Sheets

Net-Contain™ Sliding Door Low Profile Cold Aisle Containment System for N-Type and S-Type Cabinets: RKSP107--WW-ENG

US English

Installation Documents

6 Foot/1800mm Aisle Width Net-Contain Aisle Containment for N and S Type Cabinets

US English

Application Guides

Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG

US English

Related Products