Product Type | Floor Seal |
Material | PVC/Vinyl |
Overall Length (In.) | 39.29 |
Overall Length (mm) | 998 |
Overall Width (In.) | 39.37 |
Overall Width (mm) | 1000 |
Overall Height (In.) | 3.51 |
Overall Height (mm) | 89.1 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498303973 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.4200 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Cucfs** Floor Seal Family Customer Drawing | English | |
Installation Documents | Net-Contain Uac Floor Seal | English | |
Installation Documents | Contención de Pasillo Universal Net-Contain Instrucciones de Instalación V00029JB | Spanish (Español) | |
Installation Documents | Sistema de Contención Universal de una Fila Net-Contain y Sistema de Contención Universal de Pasillo de 900mm de ancho V00029GR | Spanish (Español) |