CUCGF03DPW1

Roof Section

Net-Contain™ Universal Aisle Containment Ceiling Grid Kit for Drop Away panel Roofing 3 ft. (900 mm); White

Specifications

Product Type

Roof Section

Material

PVC/Vinyl

Overall Length (In.)

37.91

Overall Length (mm)

963

Overall Width (In.)

24.3

Overall Width (mm)

617

Color

White

Standards Met

FM Global 4561, UL BLME.R4047

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Net-Contain

Packaging Details

UPC

61305656936

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.5843

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Drop Away Panel Ceiling System for Universal Aisle Containment - 900mm

US English

Part Drawings

Drop Away Ceiling Grid 900mm

US English

Part Drawings

Drop Away Ceiling Grid 900mm

US English

Specification Sheets

Drop Away Roof Panel

US English

Part Drawings

Drop Away Ceiling Grid 900mm

US English

Related Products