The Net-Contain™ Ceiling Grid Kit is used with the Drop Away Roof Panel to suppress fire in the data center. It is part of the Universal Aisle Containment thermal solution. The 6-foot (1800mm) ceiling grid is white.
Aisle type | Cold Aisle |
Product Type | Roof Section |
Material | PVC/Vinyl |
Sub Brand | Net-Contain™ |
Overall Length (In.) | 24.3 |
Overall Length (mm) | 617 |
Overall Width (In.) | 74.08 |
Overall Width (mm) | 1881.6 |
Overall Height (In.) | 0.34 |
Overall Height (mm) | 8.6 |
Color | White |
Standards Met | RoHS Compliant |
UPC | 61305656934 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.5843 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Drop Away Roof Panel | English | |
Specification Sheets | Panel de Techo Desprendible Hoja de Especificaciones RKSP179--SA-SPA | Spanish (Español) | |
Part Drawings | Drop Away Ceiling Grid 1800mm | English | |
Part Drawings | Drop Away Ceiling Grid 1800mm | English | |
Part Drawings | Drop Away Ceiling Grid 1800mm | English | |
Installation Documents | Drop Away Panel Ceiling System for Universal Aisle Containment - 1800mm | English |