The Net-Contain™ Mid-Span Cabinet Support is used in the Aisle Containment system and is 300mm high. This mid-span cabinet support is required every 2400mm on a fully populated containment. It is silver.
Aisle type | Cold Aisle |
Product Type | Mid-Span Cabinet Support |
Material | Steel |
Sub Brand | Net-Contain™ |
Overall Height (In.) | 11.81 |
Overall Height (mm) | 300 |
Standards Met | RoHS Compliant |
UPC | 07498385605 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0105 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1047 |