The Net-Contain™ Mid-Span Cabinet Support is used in the Aisle Containment system and is 600mm high. This mid-span cabinet support is required every 2400mm on a fully populated containment. It is silver.
Aisle type | Hot Aisle / Cold Aisle |
Product Type | Mid-Span Cabinet Support |
Material | Steel |
Sub Brand | Net-Contain™ |
Overall Length (In.) | 1.9 |
Overall Length (mm) | 48.3 |
Overall Width (In.) | 1.9 |
Overall Width (mm) | 48.3 |
Overall Height (In.) | 23.62 |
Overall Height (mm) | 600 |
Color | Silver |
Standards Met | RoHS Compliant |
UPC | 07498385606 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0128 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1279 |