The Net-Contain™ Containment Dual Sliding Door is designed for a 4 foot wide aisle. It is a single door measuring 2134mm tall by 1422mm wide. This end of row sliding door can be mounted on the Net-Access™ N-Type and S-Type 600mm, 700mm, and 800mm Cabinets. This containment dual sliding door comes with an easy glide track system that allows for the door to stay open when needed and allows for the door to easily close.
Aisle type | Cold Aisle |
Product Type | Dual-Sliding Door |
Sub Brand | Net-Contain™ |
Overall Width (In.) | 56 |
Overall Width (mm) | 1422 |
Overall Height (In.) | 84 |
Overall Height (mm) | 2134 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 61305610813 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 116.9705 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |