The Net-Contain™ Containment Dual Sliding Door is designed to be used with the Universal Aisle Containment. It accommodates a 4' (1200mm) or a 6' (1800mm) aisle width and is silver.
Aisle type | Universal Aisle |
Product Type | Dual-Sliding Door |
Material | Steel |
Sub Brand | Net-Contain™ |
Overall Length (In.) | 4.4 |
Overall Length (mm) | 113 |
Overall Width (In.) | 74.08 |
Overall Width (mm) | 1881.6 |
Overall Height (In.) | 84 |
Overall Height (mm) | 2134 |
Standards Met | RoHS Compliant |
UPC | 61305610814 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 116.9705 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |