The conversion kit is used to convert an USRC single row end of row frame to UAC to row end of row frame with a 900mm wide contained aisle. It is white.
Aisle type | Hot Aisle / Cold Aisle |
Product Type | Containment Conversion Kit |
Material | Steel |
Overall Length (In.) | 32.28 |
Overall Length (mm) | 820 |
Overall Width (In.) | 71.46 |
Overall Width (mm) | 1.815 |
Overall Height (In.) | 104.11 |
Overall Height (mm) | 2644.4 |
Color | White |
Standards Met | RoHS Compliant |
UPC | 61305617277 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.2537 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Net-contain USRC To UAC 900mm Conversion Kit | English | |
Installation Documents | UAC 900mm Aisle Width Conversion Kit | English | |
Installation Documents | Sistema de Contención Universal de una Fila Net-Contain y Sistema de Contención Universal de Pasillo de 900mm de ancho Instrucciones de Instalación | -select- |