CUEFRT8F03STB1

Aisle Containment

Net-Contain™ Universal Aisle Containment End of Row Frame for Roofing, 42/45 RU high, 3 ft. (900mm) aisle width. Color: Black

Specifications

Material

Steel

Color

Black

Height (In.)

91.9

Height (mm)

2334

Width (In.)

82.8

Width (mm)

2104

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498387932

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

27.3689

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products