CUEFRT9F06STB1

Aisle Containment

Net-Contain™ Universal Aisle Containment End of Row Frame for Roofing, 48/52 RU high, 6 ft. (1800mm) aisle width. Color: Black

Specifications

Width (In.)

84.3

Width (mm)

2140

Height (In.)

104.1

Height (mm)

2644

Material

Steel

Color

Black

Depth (mm)

202

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498387535

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

27.3689

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

White Papers

Universal Aisle Containment: RKAT03--WW-ENG

US English

Product Bulletins

Universal Aisle Containment System: RKCB33--SA-ENG

US English

Specification Sheets

Net-Contain™ Universal Aisle Containment System: RKSP141--WW-ENG

US English

Application Guides

Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG

US English

Part Drawings

Net Contain UACEnd of Row Frames - 12V359ZB-DC

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Installation Documents

Net-Contan Universal Aisle Containment V00029JB

US English

Related Products