The Net-Contain™ End of Row Frame is part of the Universal Aisle Containment system for cold aisle or hot aisle contaiment in a floor-mounted structure compatible with most cabinet brands and sizes. The End of Row Frame is for 4-foot (1200mm) aisle widths and 48 or 52 RU cabinets. It is black.
Aisle type | Hot Aisle / Cold Aisle |
Product Type | End of Row Frame |
Material | Steel/Polycarbonate |
Sub Brand | Net-Contain™ |
Overall Length (In.) | 1 |
Overall Length (mm) | 24 |
Overall Width (In.) | 82.8 |
Overall Width (mm) | 2.104 |
Overall Height (In.) | 104 |
Overall Height (mm) | 2.644 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 61305602587 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 17.4016 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |