The Net-Contain™ End of Row Frame is part of the Universal Aisle Containment system for cold aisle or hot aisle contaiment in a floor-mounted structure compatible with most cabinet brands and sizes. The End of Row Frame is for 6-foot (1800mm) aisle widths and 48 or 52 RU cabinets. It is white.
Aisle type | Hot Aisle / Cold Aisle |
Product Type | End of Row Frame |
Material | Steel/Polycarbonate |
Sub Brand | Net-Contain™ |
Overall Length (In.) | 1 |
Overall Length (mm) | 24 |
Overall Width (In.) | 84.3 |
Overall Width (mm) | 2.141 |
Overall Height (In.) | 104 |
Overall Height (mm) | 2.644 |
Color | White |
Standards Met | RoHS Compliant |
UPC | 61305602595 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 17.4016 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Net-Contain™ Universal Aisle Containment System: RKCB33--SA-ENG | English | |
Specification Sheets | Universal Aisle Containment System | English | |
Videos | Net-Contain Universal Aisle Containment Installation Video | English | |
Part Drawings | Net-Contain UAC End of Row Frames 6 Ft 48ru Roof - DWG | English | |
Part Drawings | Net-Contain UAC End of Row Frames 6 Ft 48ru Roof - DXF | English | |
Part Drawings | Net-Contain UAC End of Row Frames 6 Ft 52ru Roof - DWG | English | |
Part Drawings | Net-Contain UAC End of Row Frames 6 Ft 52ru Roof - DXF | English | |
Part Drawings | Net-Contain UAC End of Row Frames-V2* | English | |
Part Drawings | Universal Aisle Containment with Roofing Part Drawing 15V530AD-DC 01B | English | |
Installation Documents | Net-Contan Universal Aisle Containment V00029JB | English | |
Installation Documents | Contención de Pasillo Universal Net-Contain Installation Instructions V00029JB-SPA | -select- | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English |