CUEFVT9F03STB1

End of Row Frame

Net-Contain™ Universal Aisle Containment End of Row Frame for Vertical Walls, 48/52 RU, 3 ft. (900mm) aisle width. Color: Black

Specifications

Material

Steel

Color

Black

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498387889

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

27.3689

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

White Papers

Universal Aisle Containment: RKAT03--WW-ENG

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Application Guides

Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG

US English

Videos

Net-Contain™ Universal Aisle Containment

US English

Part Drawings

CUEFVT9F03STB1 - DWG

US English

Part Drawings

CUEFVT9F03STB1 - DXF

US English

Part Drawings

Net Contain UACEnd of Row Frames - 12V359ZB-DC

US English

Product Bulletins

Net-Contain™ Universal Aisle Containment System

US English

Specification Sheets

Net-Contain™ Universal Aisle Containment System

US English

Related Products