CUEFVT9F04STB1

Aisle Containment

Net-Contain™ Universal Aisle Containment End of Row Frame for Vertical Walls, 48/52 RU, 4 ft. (1200mm) aisle width. Color: Black

Specifications

Material

Steel

Overall Width (In.)

91.3

Overall Width (mm)

2320

Overall Height (In.)

82.8

Overall Height (mm)

2104

Color

Black

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498384481

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

27.3689

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Net-Contain™ Universal Aisle Containment System

US English

Application Guides

Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG

US English

Installation Documents

Net-Contan Universal Aisle Containment V00029JB

US English

White Papers

Universal Aisle Containment: RKAT03--WW-ENG

US English

Product Bulletins

Net-Contain™ Universal Aisle Containment System

US English

Videos

Net-Contain™ Universal Aisle Containment

US English

Part Drawings

Net Contain UACEnd of Row Frames - 12V359ZB-DC

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Related Products