CUEORF03DPB1

Roof Section

Net-Contain™ Universal Aisle Containment End of Row Kit for Drop Away Panel Roofing 3 ft. (900 mm); Black

Specifications

Product Type

Roof Section

Material

PVC/Vinyl

Overall Length (In.)

37.87

Overall Length (mm)

962

Overall Width (In.)

35.4

Overall Width (mm)

900

Color

Black

Standards Met

FM Global 4561, UL BLME.R4040

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Net-Contain

Packaging Details

UPC

61305656929

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.5843

Std. Ctn. Qty.

1

Std. Ctn. Volume (cf)

1.5843

Resources

Part Drawings

End Of Row Kit 900mm

US English

Part Drawings

End Of Row Kit 900mm

US English

Part Drawings

End Of Row Kit 900mm

US English

Installation Documents

Drop Away Panel Ceiling System for Universal Aisle Containment - 900mm

US English

Specification Sheets

Drop Away Roof Panel

US English

Related Products