The Net-Contain™ Full Blanking Panel is used with the Universal Aisle Containment System to fill empty spaces. The blanking panel is 52 RU high x 600mm wide and is black.
Aisle type | Hot Aisle / Cold Aisle |
Product Type | Blanking Panel |
Material | Steel |
Sub Brand | Net-Contain™ |
Overall Length (In.) | 0.35 |
Overall Length (mm) | 9 |
Overall Width (In.) | 23.76 |
Overall Width (mm) | 603.6 |
Overall Height (In.) | 100.51 |
Overall Height (mm) | 2.553 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498384754 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.9809 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |