The Net-Contain™ Roofing Section is used with the Universal Aisle Containment system. The 600mm roofing section is for a 4-foot (1200mm) aisle width and is black.
Aisle type | Hot Aisle / Cold Aisle |
Product Type | Roof Section |
Material | Steel/Polycarbonate |
Sub Brand | Net-Contain™ |
Overall Length (In.) | 50.46 |
Overall Length (mm) | 1281.6 |
Overall Width (In.) | 24.41 |
Overall Width (mm) | 620 |
Overall Height (In.) | 0.9 |
Overall Height (mm) | 22.8 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498384702 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 18.1806 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |