The Net-Contain™ Roofing Section is used with the Universal Aisle Containment system. The 700mm roofing section is for a 6-foot (1800mm) aisle width and is white.
Aisle type | Hot Aisle / Cold Aisle |
Product Type | Roof Section |
Material | Steel/Polycarbonate |
Sub Brand | Net-Contain™ |
Overall Length (In.) | 74.08 |
Overall Length (mm) | 1281.6 |
Overall Width (In.) | 74.08 |
Overall Width (mm) | 1881.6 |
Overall Height (In.) | 0.9 |
Overall Height (mm) | 22.8 |
Color | White |
Standards Met | RoHS Compliant |
UPC | 07498384709 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 4.5128 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Net-Contain™ Universal Aisle Containment System | English | |
Specification Sheets | Net-Contain™ Universal Aisle Containment System | English | |
Videos | Net-Contain Universal Aisle Containment Installation Video | English | |
Part Drawings | (CURFS**F**HB**) NET-Contain UAC Roofing Section | English | |
Part Drawings | Universal Aisle Containment with Roofing Part Drawing 15V530AD-DC 01B | English | |
Installation Documents | Net-Contan Universal Aisle Containment V00029JB | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English |