CURFS08F03HBB1

Aisle Containment

Net-Contain™ Universal Aisle Containment 800mm Roofing Section 3 ft. (900mm) aisle width, black.

Specifications

Color

Black

Depth (In.)

22.8

Depth (mm)

900

Length (In.)

41.50

Length (mm)

1054.0

Material

Polycarbonate Steel

Width (In.)

32.28

Width (mm)

820

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498387941

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.6460

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

Universal Aisle Containment System

US English

Part Drawings

CURFS08F03HB* Part Drawing DXF

US English

Specification Sheets

Universal Aisle Containment System

US English

Specification Sheets

Universal Aisle Containment System

US English

Specification Sheets

Universal Aisle Containment System

US English

Installation Documents

Net-Contan Universal Aisle Containment V00029JB

US English

Application Guides

Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG

US English

Product Bulletins

Universal Aisle Containment System

US English

Product Bulletins

Universal Aisle Containment System

US English

Product Bulletins

Universal Aisle Containment System

US English

Specification Sheets

Universal Aisle Containment System

US English

Specification Sheets

Universal Aisle Containment System

US English

Specification Sheets

Universal Aisle Containment System

US English

Specification Sheets

Universal Aisle Containment System

US English

Part Drawings

CURFS08F03HB* Part Drawing DWG

US English

Specification Sheets

Universal Aisle Containment System

US English

Product Bulletins

Universal Aisle Containment System

US English

Specification Sheets

Net-Contain™ Universal Aisle Containment System: RKSP141--WW-ENG

US English

Product Bulletins

Universal Aisle Containment System

US English

Specification Sheets

Universal Aisle Containment System

US English

Product Bulletins

Universal Aisle Containment System

US English

Product Bulletins

Universal Aisle Containment System

US English

Specification Sheets

Universal Aisle Containment System

US English

Product Bulletins

Universal Aisle Containment System

US English

Product Bulletins

Universal Aisle Containment System: RKCB33--SA-ENG

US English

Product Bulletins

Universal Aisle Containment System

US English

Related Products