The Net-Contain™ Roofing Section is used with the Universal Aisle Containment system. The 800mm roofing section is for a 6-foot (1800mm) aisle width and is black.
Aisle type | Hot Aisle / Cold Aisle |
Product Type | Roof Section |
Material | Steel/Polycarbonate |
Sub Brand | Net-Contain™ |
Overall Length (In.) | 74.08 |
Overall Length (mm) | 1881.6 |
Overall Width (In.) | 32.28 |
Overall Width (mm) | 820 |
Overall Height (In.) | 0.9 |
Overall Height (mm) | 22.8 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498384705 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 6.3403 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |