The Net-Contain™ Mid-Span Post is used in the Universal Aisle Containment system. This mid-span post is required every 2400mm on a partially populated row and works with cabinets that are 42 RU to 52 RU. It is black.
Aisle type | Hot Aisle / Cold Aisle |
Product Type | Mid-Span Cabinet Support |
Material | Steel |
Sub Brand | Net-Contain™ |
Overall Length (In.) | 3.35 |
Overall Length (mm) | 85.2 |
Overall Width (In.) | 3 |
Overall Width (mm) | 75 |
Overall Height (In.) | 99.74 |
Overall Height (mm) | 2533.4 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498384693 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.8055 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |