The Net-Contain™ Single Sliding Door is part of the Universal Single Row Containment System. It is for a 3-foot (900mm) aisle width and has a right hand opening. It is black.
Aisle type | Hot Aisle / Cold Aisle |
Product Type | Single Sliding Door |
Sub Brand | Net-Contain™ |
Overall Length (In.) | 4.4 |
Overall Length (mm) | 113 |
Overall Width (In.) | 48 |
Overall Width (mm) | 1.219 |
Overall Height (In.) | 84 |
Overall Height (mm) | 2.134 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498308297 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 116.9705 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |