The Net-Contain™ End of Row Frame is part of the Universal Single Row Containment system. It is for use with 48 and 52 RU cabinets, and a 40-5-inch (1030mm) aisle width. It is black.
Aisle type | Hot Aisle / Cold Aisle |
Product Type | End of Row Frame |
Material | Steel |
Sub Brand | Net-Contain™ |
Overall Length (In.) | 4.2 |
Overall Length (mm) | 106 |
Overall Width (In.) | 59.83 |
Overall Width (mm) | 1519.7 |
Overall Height (In.) | 104.11 |
Overall Height (mm) | 2644.4 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498308300 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 17.4016 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Contain™ Universal Aisle Containment System: RKSP141--WW-ENG | English | |
Specification Sheets | Net-Contain™ Universal Single Row Aisle Containment System: RKSP161--WW-ENG | English | |
Part Drawings | Net-Contain USRC End of Row Frames - CUSREFRT08B1 and CUSREFRT09B1 | English | |
Part Drawings | CUSREFT9: DXF | English | |
Part Drawings | CUSREFT9: DWG | English | |
Part Drawings | Universal Single Row Containment for Roofing | English | |
Part Drawings | Universal Single Row Containment for Vertical Walls | English | |
Installation Documents | Net-Contain Universal Single Row Containment System - USRC - V000029GR-Rev.02 | English | |
Installation Documents | Net-Contan Universal Aisle Containment V00029JB | English | |
Installation Documents | Sistema de Contención Universal de una Fila Net-Contain y Sistema de Contención Universal de Pasillo de 900mm de ancho V00029GR | Spanish (Español) | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |