The Net-Contain™ Rigid Roof Panel is part of the Universal Single Row Containment system. It is 700mm wide and is white.
Aisle type | Hot Aisle / Cold Aisle |
Product Type | Roof Section |
Material | Steel/Polycarbonate |
Sub Brand | Net-Contain™ |
Overall Length (In.) | 28.35 |
Overall Length (mm) | 720 |
Overall Width (In.) | 38 |
Overall Width (mm) | 966 |
Overall Height (In.) | 1.1 |
Overall Height (mm) | 27 |
Color | White |
Standards Met | RoHS Compliant |
UPC | 07498308060 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 18.1806 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Net-Contain USRC Roof Panel - CUSRRFS06B1,07B1,08B1 | English | |
Part Drawings | CUSRRFS07W1 - DXF | English | |
Part Drawings | CUSRRFS07W1 - DWG | English | |
Part Drawings | Universal Single Row Containment for Roofing | English | |
Part Drawings | Universal Single Row Containment for Vertical Walls | English | |
Part Drawings | Universal Aisle Containment with Roofing Part Drawing 15V530AD-DC 01B | English | |
Installation Documents | Net-Contain USRC Roof Panel - V00029GU | English | |
Installation Documents | Net-Contain Universal Single Row Containment System - USRC - V000029GR-Rev.02 | English | |
Installation Documents | Net-Contan Universal Aisle Containment V00029JB | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |