The Net-Contain™ Rigid Roof Panel is part of the Universal Single Row Containment system. It is 800mm wide and is black.
Aisle type | Hot Aisle / Cold Aisle |
Product Type | Roof Section |
Material | Steel/Polycarbonate |
Sub Brand | Net-Contain™ |
Overall Length (In.) | 32.28 |
Overall Length (mm) | 820 |
Overall Width (In.) | 38 |
Overall Width (mm) | 966 |
Overall Height (In.) | 1.1 |
Overall Height (mm) | 27 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498308058 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 3.5091 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |