The Net-Contain™ Vertical Wall Brace is part of the Universal Single Row Containment system. It is for use with a 900mm wide aisle and is white.
Aisle type | Hot Aisle |
Product Type | Vertical Wall Brace |
Material | Steel/Polycarbonate |
Sub Brand | Net-Contain™ |
Overall Length (In.) | 3.91 |
Overall Length (mm) | 99.2 |
Overall Width (In.) | 35.58 |
Overall Width (mm) | 903.8 |
Overall Height (In.) | 0.71 |
Overall Height (mm) | 18 |
Color | White |
Standards Met | RoHS Compliant |
UPC | 07498308309 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4200 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Net-Contain USRC Vertical Wall Brace - CUSRVWBB1 and W1 | English | |
Part Drawings | Net-Contain USRC Vertical Wall Brace - CUSRVWBB1 and W1 | English | |
Part Drawings | Net-Contain USRC Vertical Wall Brace - CUSRVWBB1 and W1 | English | |
Installation Documents | Net-Contain Universal Single Row Containment System - USRC - V000029GR-Rev.02 | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |