The Net-Contain™ End of Row Vertical Wall is part of the Universal Single Row Containment system. It is adjustable from 26 inches to 38 inches and is used with a 1200mm wide aisle. It is white.
Aisle type | Hot Aisle |
Product Type | Adjustable End-of-Row Vertical Wall |
Material | Steel/Polycarbonate |
Sub Brand | Net-Contain™ |
Overall Length (In.) | 3.1 |
Overall Length (mm) | 80 |
Overall Width (In.) | 37.8 |
Overall Width (mm) | 961 |
Overall Height (In.) | 38 |
Overall Height (mm) | 965.2 |
Color | White |
Standards Met | RoHS Compliant |
UPC | 07498308316 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 8.1836 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Contain™ Universal Aisle Containment System Specification Sheet RKSP141 | English | |
Part Drawings | Net-Contain USRC End of Row Vertical Walls | English | |
Part Drawings | CUSRVWER2638 - DWG | English | |
Part Drawings | CUSRVWER2638 - DXF | English | |
Part Drawings | Universal Single Row Containment for Roofing | English | |
Part Drawings | Universal Single Row Containment for Vertical Walls | English | |
Part Drawings | Universal Aisle Containment With Vertical Wall Part Drawing 15V530AE-DC Rev01B | English | |
Installation Documents | Net-Contain Universal Single Row Containment System - USRC - V000029GR-Rev.02 | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |