The Net-Contain™ Wall Beam to Wall Seal Kit is part of the Universal Single Row Containment system. It provides a seal between a wall beam and a wall and is used with a 800mm wide containment. It is black.
Aisle type | Hot Aisle / Cold Aisle |
Product Type | Seal Kit |
Material | Steel |
Sub Brand | Net-Contain™ |
Overall Length (In.) | 31.5 |
Overall Length (mm) | 800 |
Overall Width (In.) | 5.97 |
Overall Width (mm) | 151.6 |
Overall Height (In.) | 4.64 |
Overall Height (mm) | 117.9 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498308068 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4200 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Contain™ Universal Single Row Aisle Containment System: RKSP161--WW-ENG | English | |
Part Drawings | Net-Contain USRC Wall Seal - CUSRWSK06B1,07B1,08B1,24B1 | English | |
Part Drawings | CUSRWSK08B1: DWG | English | |
Part Drawings | CUSRWSK08B1: DXF | English | |
Part Drawings | Universal Single Row Containment for Roofing | English | |
Part Drawings | Universal Single Row Containment for Vertical Walls | English | |
Installation Documents | Net-Contain USRC Wall Beam to Wall Seal Kit - V00029GT | English | |
Installation Documents | Net-Contain Universal Single Row Containment System - USRC - V000029GR-Rev.02 | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |